{hansa_flex/hydraulics/1_line_engineering/1_1_pipe_24_din2353/1_1_2_straight/1_1_2_3_screw_in/1_1_2_3_3_metric_cylin/xvm_ed.prj},{NB=XVM NW 32 HL ED},{DES=XVM NW 32 HL ED},{SER=Light},{PRES=PN 160},{OD=35},{G1=M 42 x 2},{NDM1=42},{P1=2.0},{G2=M 45 x 2},{NDM2=45},{P2=2.0},{D3=49.9},{I=20.0},{L1=48.0},{L2=12.0},{SW=50},{D1=38.000},{D4=46.000},{D5=38.600},{D7=42.000},{L3=4.000},{L4=1.600},{L5=3.000},{L6=4.000},{R1=1.600},{R2=1.200},{VERSHOLE=1},{D6=30.000},{L7=10.500},{L8=0.000},{D8=0.000},{DA=45.800},{DI=38.800},{S=2.000},{H2=1.000},{INFO=HTML (Online)},{INFOLINKDE=https://shop.hansa-flex.de/de_DE/XVMED},{INFOLINKEN=https://shop.hansa-flex.co.uk/en_GB/XVMED}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.